IESNA:LM-63-2002
[TEST]P956793
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46941
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5507.6 6896.1 8151.2 9122.9 9915.2 10363.5 10574.3 10649.4 11029.8 11844
13188.8 14887.3 16559.3 17894.4 19062.3 20128.4 20802.1 20974.1 20559.7 19510.6
17392.8 13731.5 11335.1 9493.6 7518.8 5289.6 3477.1 2437.6 1902.1 1642.8
1490.2 1252.7 1061.3 368.3 179.3 29.1 0
5507.6 6944.5 8211.8 9200.4 9927.3 10419.2 10671.2 10741.5 11056.5 11790.7
13033.7 14698.3 16338.8 17719.9 18899.9 19966.1 20765.7 21054.1 20789.9 19900.7
18131.8 14749.2 11793.1 9903.1 7952.5 5766.9 3792.1 2558.8 1962.7 1701
1504.7 1272.1 1071 455.5 191.4 36.3 0
5507.6 6883.9 8127 9125.3 9903.1 10467.7 10780.2 10913.5 11160.7 11819.7
12878.6 14356.7 15931.7 17320.1 18442 19338.5 20179.3 20588.8 20484.6 19774.7
18352.3 16028.6 12776.8 10508.9 8572.8 6455.1 4310.6 2864.1 2117.8 1759.1
1553.2 1352.1 1158.2 884.4 450.7 53.3 0
5507.6 6883.9 8090.6 9086.5 9917.6 10554.9 10981.4 11204.3 11436.9 11945.7
12733.2 13879.3 15241.1 16547.1 17598.8 18461.4 19185.9 19772.2 19929.7 19697.1
18841.8 17254.7 15025.5 12386.7 9903.1 7695.7 5381.6 3445.6 2350.4 1788.2
1543.5 1340 1143.7 911.1 639.7 249.6 0
5507.6 6680.4 7850.7 8873.3 9750.4 10525.8 11143.7 11553.2 11814.9 12217.1
12871.3 13712.2 14800.1 15907.5 16903.3 17761.1 18458.9 19079.3 19520.3 19639
19403.9 18681.9 17281.3 15163.6 12689.6 10162.4 7572.1 4991.5 3135.5 2103.2
1604.1 1424.8 1238.2 945 637.3 198.7 0
5507.6 6573.8 7630.2 8626.1 9546.9 10399.8 11175.2 11788.2 12205 12595.1
13084.6 13787.3 14601.4 15568.2 16542.3 17511.5 18335.4 18979.9 19466.9 19869.2
20181.7 20077.6 19639 18643.1 16922.7 14693.5 11827 9069.6 6098.9 3765.5
2442.5 1669.5 1209.1 731.8 368.3 96.9 0
5507.6 6370.3 7288.6 8226.3 9137.4 10031.5 10894.1 11662.2 12299.5 12810.8
13329.3 13896.3 14519 15294.4 16183.7 17191.7 18228.8 19229.5 20116.3 20896.6
21606.5 22386.7 22738.1 22956.2 22907.7 21919.1 20031.5 17024.5 13045.8 8836.9
5100.6 2648.4 1352.1 780.2 380.4 130.8 0
5507.6 6215.2 6951.8 7756.2 8589.8 9377.3 10222.9 11044.4 11834.3 12532.1
13230 13876.9 14463.3 15095.7 15759.6 16472 17298.3 18233.6 19256.1 20341.7
21526.6 23227.5 24601.4 25439.8 26394.5 27085.1 27174.7 26246.7 23833.3 19927.3
14519 9370 4775.9 1948.1 695.4 135.7 0
5507.6 5936.5 6455.1 7056 7715.1 8412.9 9122.9 9825.5 10521 11235.8
11984.5 12677.5 13431.1 14218.6 15037.6 15859 16770.1 17792.6 18924.2 20206
21703.4 23973.9 26227.3 27770.8 29740.8 32059.6 34540.9 36195.8 35842 32510.3
25650.6 16629.5 7053.6 2154.1 678.5 140.5 0
5507.6 5888.1 6404.2 6956.6 7579.4 8238.4 8912.1 9583.2 10247.2 10920.8
11584.7 12272.8 12999.8 13787.3 14601.4 15447.1 16387.2 17426.7 18589.8 19915.2
21410.2 23813.9 26084.3 27756.3 29861.9 32389.2 35098.2 36823.4 36496.3 32953.7
25498 15592.5 5975.3 1650.1 533.1 121.2 0
5507.6 5703.9 5970.4 6329.1 6762.8 7235.3 7712.6 8214.2 8732.7 9256.1
9784.4 10329.5 10879.6 11461.1 12086.3 12747.8 13474.7 14298.5 15292 16426
17807.1 20002.4 21667.1 23309.9 25313.8 27724.8 29987.9 30969.3 29944.3 26035.9
19219.8 10697.9 3084.6 647 215.7 48.5 0
5507.6 5568.2 5718.4 5934.1 6232.1 6554.4 6905.7 7266.8 7632.7 8022.8
8403.2 8769.1 9147.1 9522.7 9920 10339.2 10780.2 11315.7 11936 12740.5
13903.6 15347.7 16331.5 17431.6 18747.3 20181.7 21160.7 20819 19108.3 15900.2
11482.9 5875.9 1916.6 571.8 196.3 46 0
5507.6 5447.1 5468.9 5568.2 5730.6 5897.8 6118.3 6336.3 6552 6777.3
6973.6 7150.5 7298.3 7434 7528.5 7589.1 7649.6 7690.8 7758.7 7916.2
8294.2 8517.1 8558.3 8640.7 8769.1 8885.4 8568 7562.4 6127.9 4540.8
3087 1749.5 877.2 370.7 179.3 63 0
5507.6 5192.6 5006.1 4909.1 4899.4 4938.2 5003.6 5076.3 5127.2 5158.7
5156.3 5095.7 5001.2 4867.9 4691.1 4475.4 4216.1 3947.2 3700 3469.8
3232.4 3021.6 2844.7 2699.3 2573.3 2444.9 2285 2069.3 1771.3 1371.5
998.3 734.2 508.8 327.1 186.6 53.3 0
5507.6 4957.6 4615.9 4465.7 4429.4 4460.9 4528.7 4601.4 4637.8 4628.1
4577.2 4487.5 4356.7 4194.3 4005.3 3811.5 3610.4 3409.3 3210.6 2992.5
2772 2573.3 2427.9 2340.7 2306.8 2311.6 2306.8 2238.9 2071.7 1793.1
1364.2 940.2 659.1 433.7 215.7 48.5 0
5507.6 4773.4 4361.5 4199.2 4206.4 4298.5 4400.3 4465.7 4470.6 4426.9
4342.1 4221 4078 3913.3 3738.8 3566.8 3385 3193.6 2997.3 2815.6
2677.5 2558.8 2478.8 2427.9 2384.3 2333.4 2253.5 2171.1 2069.3 1907
1659.8 1303.6 855.3 472.5 225.3 48.5 0
5507.6 4596.6 4172.5 4063.5 4131.3 4257.3 4356.7 4405.1 4385.8 4310.6
4194.3 4056.2 3896.3 3738.8 3571.6 3409.3 3297.8 3164.5 2997.3 2864.1
2774.4 2655.7 2469.1 2321.3 2224.4 2129.9 2033 1936 1848.8 1768.8
1674.3 1521.7 1245.5 954.7 559.7 135.7 0
5507.6 4497.2 4073.2 4012.6 4128.9 4250.1 4349.4 4378.5 4332.4 4213.7
4070.8 3908.4 3734 3578.9 3445.6 3370.5 3280.8 3188.8 3099.1 2900.4
2723.5 2583 2442.5 2311.6 2175.9 2057.2 1940.9 1834.3 1722.8 1594.4
1468.4 1354.5 1187.3 1025 717.2 278.7 0
5507.6 4412.4 4010.2 4002.9 4131.3 4247.6 4334.9 4344.6 4274.3 4145.9
3983.5 3804.2 3644.3 3496.5 3397.1 3312.3 3203.3 3055.5 2924.6 2767.1
2646 2510.3 2377 2255.9 2154.1 2049.9 1938.5 1824.6 1691.3 1543.5
1381.1 1238.2 1054 797.2 528.2 220.5 0
5507.6 4363.9 3978.7 4000.5 4141 4254.9 4332.4 4317.9 4228.3 4075.6
3886.6 3709.7 3559.5 3445.6 3392.3 3263.9 3065.2 2835 2742.9 2665.4
2527.3 2420.6 2328.6 2192.9 2091.1 2011.1 1907 1783.4 1635.6 1473.2
1296.3 1218.8 1049.2 685.7 499.2 305.3 0
5507.6 4354.3 3959.3 4002.9 4143.4 4259.8 4330 4310.6 4201.6 4029.6
3838.1 3663.7 3515.9 3445.6 3363.2 3200.9 2910.1 2718.7 2670.2 2575.7
2454.6 2323.7 2200.1 2105.6 2047.5 1996.6 1902.1 1785.8 1645.3 1482.9
1310.9 1354.5 1080.7 722.1 550 203.5 0
5507.6 4354.3 3956.9 4010.2 4145.9 4262.2 4327.6 4317.9 4211.3 4032
3838.1 3661.3 3513.5 3448 3356 3191.2 2888.3 2721.1 2682.3 2573.3
2447.3 2304.3 2202.6 2076.6 2059.6 1996.6 1899.7 1785.8 1655 1480.5
1315.7 1335.1 928 746.3 542.8 196.3 0
